How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AF: | 0.38 | AG: | 10.5 |
| L: | 10.88 in | D: | 4.88 |
| AA: | 15.19 | AE2: | 0.97 |
| V: | 4.26 in | U: | 1.25 in |
| LL: | 5.25 in | I: | 7.5 in |
| P: | 4.62 in | T: | 2.188 |
| H: | 0.53 in | G: | 3.63 |
| M: | 3.38 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 8.04 |
| Model Code: | 52Y | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 30:1 |
| Bore Code: | 35 | Series Code: | OE |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Torque Rating (in-lb): | 7235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

