How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AF: | 0.38 |
| LL: | 5.25 in | M: | 3.38 |
| U: | 1.25 in | I: | 7.5 in |
| AB: | 6.76 | AE2: | 0.97 |
| V: | 4.26 in | D: | 4.88 |
| AA: | 15.19 | AG: | 10.5 |
| G: | 3.63 | T: | 2.188 |
| L: | 10.88 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Model Code: | 52Y |
| Series Code: | OE | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 6.29 |
| Assembly: | Y-2 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 7159 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

