How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| T: | 2.188 | AB: | 6.76 |
| AG: | 10.5 | D: | 4.88 |
| I: | 7.5 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| U: | 1.25 in | V: | 4.26 in |
| H: | 0.53 in | G: | 3.63 |
| LL: | 5.25 in | AE2: | 0.97 |
| M: | 3.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52Y |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 5:1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 28.2 |
| Output RPM: | 341 | Output Torque Rating (in-lb): | 4953 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

