How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| LL: | 5.25 in | M: | 3.38 |
| D: | 4.88 | U: | 1.25 in |
| I: | 7.5 in | L: | 10.88 in |
| T: | 2.188 | G: | 3.63 |
| AF: | 0.38 | AB: | 6.76 |
| H: | 0.53 in |
Technical Specifications
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 50:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52Y | Ratio Range: | 50:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 35.0 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 5.14 |
| Input RPM: | 1,750 | Assembly: | Y-2 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

