How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | P: | 4.62 in |
| AA: | 15.19 | AB: | 6.76 |
| LL: | 5.25 in | AF: | 0.38 |
| I: | 7.5 in | D: | 4.88 |
| AE2: | 0.97 | T: | 2.188 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| L: | 10.88 in | U: | 1.25 in |
| H: | 0.53 in | V: | 4.26 in |
| M: | 3.38 |
Technical Specifications
| Model Code: | 52Y | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6598 in/lbs |

