How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AE2: | 0.97 |
| D: | 4.88 | AG: | 10.5 |
| L: | 10.88 in | G: | 3.63 |
| LL: | 5.25 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AB: | 6.76 | H: | 0.53 in |
| M: | 3.38 | P: | 4.62 in |
| AA: | 15.19 | V: | 4.26 in |
| AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 52Y |
| Ratio: | 7.5:1 | Series Code: | OE |
| Assembly: | Y-2 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 24 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |
| Output Torque Rating (in-lb): | 6125 in/lbs |

