How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | M: | 3.38 |
| U: | 1.25 in | LL: | 5.25 in |
| I: | 7.5 in | T: | 2.188 |
| AG: | 10.5 | V: | 4.26 in |
| P: | 4.62 in | AB: | 6.76 |
| AE2: | 0.97 | D: | 4.88 |
| H: | 0.53 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| G: | 3.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 24 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Assembly: | Y-2 |
| Product Type: | Right Angle | Model Code: | 52Y |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |
| Output Torque Rating (in-lb): | 6125 in/lbs |

