How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| M: | 3.38 | I: | 7.5 in |
| T: | 2.188 | AB: | 6.76 |
| G: | 3.63 | AG: | 10.5 |
| AF: | 0.38 | H: | 0.53 in |
| V: | 4.26 in | U: | 1.25 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | LL: | 5.25 in |
| L: | 10.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Model Code: | 52Y |
| Output RPM: | 233 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Assembly: | Y-2 | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 24 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Ratio: | 7.5:1 |
| Output Key: | 1/2 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |
| Output Torque Rating (in-lb): | 6125 in/lbs |

