How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| I: | 7.5 in | AG: | 10.5 |
| LL: | 5.25 in | G: | 3.63 |
| L: | 10.88 in | AB: | 6.76 |
| U: | 1.25 in | T: | 2.188 |
| V: | 4.26 in | AF: | 0.38 |
| AA: | 15.19 | M: | 3.38 |
| AE2: | 0.97 |
Technical Specifications
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Model Code: | 52Y | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 2.91 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

