How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AB: | 6.76 |
| V: | 4.26 in | L: | 10.88 in |
| AE2: | 0.97 | AG: | 10.5 |
| P: | 4.62 in | LL: | 5.25 in |
| I: | 7.5 in | AA: | 15.19 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | M: | 3.38 |
| T: | 2.25 | G: | 3.63 |
| AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.250 in | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Assembly: | Y-2 |
| Output Key: | 1/2 X 3.00 | Input HP @ 1750 RPM: | 19.4 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Model Code: | 52Y | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 10:1 | Service Factor: | 1 |
| Bore Code: | 36 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 6508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

