How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AE2: | 0.97 |
| U: | 1.25 in | AG: | 10.5 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| T: | 2.25 | H: | 0.53 in |
| I: | 7.5 in | G: | 3.63 |
| V: | 4.26 in | D: | 4.88 |
| M: | 3.38 | AF: | 0.38 |
| AA: | 15.19 | LL: | 5.25 in |
| AB: | 6.76 |
Technical Specifications
| Output Diameter (in): | 2.250 in | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 52Y |
| Input HP @ 1750 RPM: | 2.07 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Output RPM: | 17.5 |
| Ratio: | 100:1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

