How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AB: | 6.76 | H: | 0.53 in |
| L: | 10.88 in | U: | 1.25 in |
| G: | 3.63 | AE2: | 0.97 |
| D: | 4.88 | AF: | 0.38 |
| AA: | 15.19 | P: | 4.62 in |
| LL: | 5.25 in | T: | 2.25 |
| AG: | 10.5 | I: | 7.5 in |
| M: | 3.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Model Code: | 52Y | Input Style: | Solid Shaft |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2.250 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.07 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

