How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AE2: | 0.97 |
| M: | 3.38 | D: | 4.88 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| G: | 3.63 | I: | 7.5 in |
| T: | 2.25 | P: | 4.62 in |
| LL: | 5.25 in | AG: | 10.5 |
| H: | 0.53 in | V: | 4.26 in |
| AF: | 0.38 | AA: | 15.19 |
| U: | 1.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Assembly: | Y-2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52Y |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.250 in | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

