How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 5.25 in |
| U: | 1.25 in | I: | 7.5 in |
| H: | 0.53 in | T: | 2.25 |
| G: | 3.63 | AA: | 15.19 |
| AB: | 6.76 | P: | 4.62 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| M: | 3.38 | AG: | 10.5 |
| AE2: | 0.97 | L: | 10.88 in |
| D: | 4.88 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 9.38 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.250 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Bore Code: | 36 | Output RPM: | 70.0 |
| Assembly: | Y-2 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Model Code: | 52Y |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.00 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 7221 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

