How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | T: | 2.25 |
| AF: | 0.38 | AB: | 6.76 |
| L: | 10.88 in | H: | 0.53 in |
| V: | 4.26 in | AG: | 10.5 |
| U: | 1.25 in | LL: | 5.25 in |
| G: | 3.63 | I: | 7.5 in |
| AE2: | 0.97 | AA: | 15.19 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| P: | 4.62 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.250 in |
| Output Key: | 1/2 X 3.00 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Series Code: | OE | Ratio Range: | 40:1 |
| Service Factor: | 1 | Model Code: | 52Y |
| Assembly: | Y-2 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 36 | Ratio: | 40:1 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 6.29 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7159 in/lbs |

