How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LL: | 5.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | L: | 10.88 in |
| AA: | 15.19 | M: | 3.38 |
| D: | 4.88 | AG: | 10.5 |
| G: | 3.63 | AF: | 0.38 |
| U: | 1.25 in | T: | 2.25 |
| I: | 7.5 in |
Technical Specifications
| Assembly: | Y-2 | Gear Type: | Worm |
| Series Code: | OE | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.00 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52Y |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 28.2 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Output RPM: | 341 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Solid Shaft | Output Diameter (in): | 2.250 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

