How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| M: | 3.38 | H: | 0.53 in |
| U: | 1.25 in | P: | 4.62 in |
| T: | 2.25 | LL: | 5.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| G: | 3.63 | D: | 4.88 |
| AF: | 0.38 | L: | 10.88 in |
| AB: | 6.76 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.250 in | Ratio Range: | 5:1 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Shaft Seal Material: | Viton | Model Code: | 52Y |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Output Key: | 1/2 X 3.00 | Service Factor: | 1 |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Output RPM: | 341 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Bore Code: | 36 | Series Code: | OE |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

