How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | P: | 4.62 in |
| AA: | 15.19 | LL: | 5.25 in |
| G: | 3.63 | T: | 2.25 |
| M: | 3.38 | V: | 4.26 in |
| H: | 0.53 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AF: | 0.38 | AB: | 6.76 |
| U: | 1.25 in | AE2: | 0.97 |
| I: | 7.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio Range: | 5:1 |
| Assembly: | Y-2 | Gear Type: | Worm |
| Output RPM: | 341 | Bore Code: | 36 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 28.2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Output Diameter (in): | 2.250 in |
| Model Code: | 52Y | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

