How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | LL: | 5.25 in |
| M: | 3.38 | AB: | 6.76 |
| AE2: | 0.97 | AG: | 10.5 |
| AA: | 15.19 | I: | 7.5 in |
| D: | 4.88 | AF: | 0.38 |
| V: | 4.26 in | G: | 3.63 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | L: | 10.88 in |
| T: | 2.25 |
Technical Specifications
| Bore Code: | 36 | Ratio: | 5:1 |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.00 | Input Style: | Solid Shaft |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Output RPM: | 341 |
| Model Code: | 52Y | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.250 in |
| Input HP @ 1750 RPM: | 28.2 | Reducer: | Worm - Right Angle |
| Assembly: | Y-2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

