How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | M: | 3.38 |
| H: | 0.53 in | T: | 2.25 |
| I: | 7.5 in | AA: | 15.19 |
| D: | 4.88 | V: | 4.26 in |
| G: | 3.63 | AB: | 6.76 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | P: | 4.62 in |
| U: | 1.25 in | LL: | 5.25 in |
| AE2: | 0.97 |
Technical Specifications
| Output RPM: | 35.0 | Output Diameter (in): | 2.250 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 36 | Model Code: | 52Y |
| Gear Type: | Worm | Output Key: | 1/2 X 3.00 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

