How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.97 | AG: | 10.5 |
| AA: | 15.19 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| P: | 4.62 in | D: | 4.88 |
| I: | 7.5 in | T: | 2.25 |
| U: | 1.25 in | M: | 3.38 |
| AB: | 6.76 | G: | 3.63 |
| LL: | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Bore Code: | 36 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.00 | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Ratio: | 50:1 | Output RPM: | 35.0 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | Y-2 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52Y | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.250 in |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

