How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| H: | 0.53 in | T: | 2.25 |
| U: | 1.25 in | P: | 4.62 in |
| G: | 3.63 | L: | 10.88 in |
| AA: | 15.19 | AF: | 0.38 |
| V: | 4.26 in | LL: | 5.25 in |
| AG: | 10.5 | D: | 4.88 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| M: | 3.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Model Code: | 52Y |
| Bore Code: | 36 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Assembly: | Y-2 | Output Diameter (in): | 2.250 in |
| Service Factor: | 1 | Ratio: | 50:1 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 35.0 | Input HP @ 1750 RPM: | 5.14 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.00 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6950 in/lbs |

