How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| L: | 10.88 in | AA: | 15.19 |
| I: | 7.5 in | G: | 3.63 |
| M: | 3.38 | LL: | 5.25 in |
| T: | 2.25 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | AG: | 10.5 |
| AF: | 0.38 | AE2: | 0.97 |
| AB: | 6.76 |
Technical Specifications
| Ratio Range: | 60:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Assembly: | Y-2 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Model Code: | 52Y |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.00 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 60:1 | Output Diameter (in): | 2.250 in |
| Input HP @ 1750 RPM: | 4.27 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6598 in/lbs |

