How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | LL: | 5.25 in |
| G: | 3.63 | AE2: | 0.97 |
| AF: | 0.38 | V: | 4.26 in |
| P: | 4.62 in | AB: | 6.76 |
| AG: | 10.5 | L: | 10.88 in |
| I: | 7.5 in | U: | 1.25 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| T: | 2.25 | AA: | 15.19 |
| D: | 4.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.27 |
| Center Distance (in): | 5.25 | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 52Y | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 36 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Diameter (in): | 2.250 in | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.00 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Input Style: | Solid Shaft |
| Series Code: | OE | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

