How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| G: | 3.63 | P: | 4.62 in |
| T: | 2.25 | H: | 0.53 in |
| AE2: | 0.97 | AF: | 0.38 |
| L: | 10.88 in | I: | 7.5 in |
| V: | 4.26 in | LL: | 5.25 in |
| AB: | 6.76 | U: | 1.25 in |
| D: | 4.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 4.27 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Key: | 1/2 X 3.00 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Model Code: | 52Y |
| Product Type: | Right Angle | Bore Code: | 36 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Output Diameter (in): | 2.250 in |
| Ratio: | 60:1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

