How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| D: | 4.88 | G: | 3.63 |
| AE2: | 0.97 | T: | 2.25 |
| V: | 4.26 in | H: | 0.53 in |
| P: | 4.62 in | U: | 1.25 in |
| AG: | 10.5 | L: | 10.88 in |
| LL: | 5.25 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | M: | 3.38 |
| AA: | 15.19 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.00 |
| Input Diameter (in): | 1.25 in | Model Code: | 52Y |
| Bore Code: | 36 | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.27 |
| Ratio Range: | 60:1 | Output Diameter (in): | 2.250 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

