How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | M: | 3.38 |
| AA: | 15.19 | G: | 3.63 |
| AG: | 10.5 | D: | 4.88 |
| T: | 2.25 | U: | 1.25 in |
| AF: | 0.38 | V: | 4.26 in |
| I: | 7.5 in | L: | 10.88 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AB: | 6.76 |
| P: | 4.62 in |
Technical Specifications
| Output Diameter (in): | 2.250 in | Output RPM: | 233 |
| Input Diameter (in): | 1.25 in | Bore Code: | 36 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 24 | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 1/2 X 3.00 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | Y-2 | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Model Code: | 52Y |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |
| Output Torque Rating (in-lb): | 6125 in/lbs |

