How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | M: | 3.38 |
| AB: | 6.76 | G: | 3.63 |
| H: | 0.53 in | AG: | 10.5 |
| LL: | 5.25 in | T: | 2.25 |
| AF: | 0.38 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AE2: | 0.97 | V: | 4.26 in |
| AA: | 15.19 | L: | 10.88 in |
| I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 36 |
| Output Diameter (in): | 2.250 in | Center Distance (in): | 5.25 |
| Model Code: | 52Y | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 233 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 24 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 1/2 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |
| Output Torque Rating (in-lb): | 6125 in/lbs |

