How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AB: | 6.76 |
| H: | 0.53 in | M: | 3.38 |
| T: | 2.25 | LL: | 5.25 in |
| P: | 4.62 in | AG: | 10.5 |
| G: | 3.63 | I: | 7.5 in |
| AF: | 0.38 | L: | 10.88 in |
| U: | 1.25 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| D: | 4.88 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.250 in | Input HP @ 1750 RPM: | 24 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Bore Code: | 36 |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Model Code: | 52Y | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.00 |
| Input Keyway: | 1/4 X 3.00 in | Output Torque Rating (in-lb): | 6125 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

