How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | LL: | 5.25 in |
| M: | 3.38 | H: | 0.53 in |
| P: | 4.62 in | V: | 4.26 in |
| AG: | 10.5 | G: | 3.63 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AF: | 0.38 |
| T: | 2.25 | U: | 1.25 in |
| AA: | 15.19 | L: | 10.88 in |
| AB: | 6.76 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Ratio: | 80:1 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.91 | Output Key: | 1/2 X 3.00 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Bore Code: | 36 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 2.250 in |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Model Code: | 52Y | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

