How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | U: | 1.25 in |
| LL: | 5.25 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| I: | 7.5 in | D: | 4.88 |
| V: | 4.26 in | AG: | 10.5 |
| H: | 0.53 in | P: | 4.62 in |
| AA: | 15.19 | G: | 3.63 |
| T: | 2.438 | AB: | 6.76 |
| AE2: | 0.97 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | Y-2 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.438 in | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Model Code: | 52Y | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Bore Code: | 39 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.07 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

