How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.97 |
| H: | 0.53 in | P: | 4.62 in |
| G: | 3.63 | AA: | 15.19 |
| LL: | 5.25 in | AG: | 10.5 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | D: | 4.88 |
| U: | 1.25 in | AF: | 0.38 |
| T: | 2.438 | M: | 3.38 |
| I: | 7.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Input Style: | Solid Shaft | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | Y-2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Series Code: | OE | Output Diameter (in): | 2.438 in |
| Model Code: | 52Y | Input HP @ 1750 RPM: | 14.3 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 7012 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

