How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AG: | 10.5 |
| L: | 10.88 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| T: | 2.438 | G: | 3.63 |
| D: | 4.88 | H: | 0.53 in |
| M: | 3.38 | AA: | 15.19 |
| V: | 4.26 in | AB: | 6.76 |
| P: | 4.62 in | AF: | 0.38 |
| U: | 1.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Ratio Range: | 20:1 | Bore Code: | 39 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Model Code: | 52Y | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.3 | Series Code: | OE |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 7174 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

