How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| V: | 4.26 in | AA: | 15.19 |
| AB: | 6.76 | D: | 4.88 |
| T: | 2.438 | LL: | 5.25 in |
| I: | 7.5 in | AF: | 0.38 |
| AG: | 10.5 | U: | 1.25 in |
| P: | 4.62 in | G: | 3.63 |
| H: | 0.53 in | L: | 10.88 in |
| M: | 3.38 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 20:1 |
| Assembly: | Y-2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 20:1 | Model Code: | 52Y |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Bore Code: | 39 |
| Output Key: | 5/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 11.3 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7174 in/lbs |

