How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AG: | 10.5 |
| V: | 4.26 in | G: | 3.63 |
| P: | 4.62 in | U: | 1.25 in |
| T: | 2.438 | AE2: | 0.97 |
| LL: | 5.25 in | AB: | 6.76 |
| L: | 10.88 in | AA: | 15.19 |
| M: | 3.38 | I: | 7.5 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 |
Technical Specifications
| Input Style: | Solid Shaft | Model Code: | 52Y |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.438 in | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 39 | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 9.38 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output RPM: | 70.0 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

