How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 2.438 |
| AE2: | 0.97 | D: | 4.88 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LL: | 5.25 in | G: | 3.63 |
| AB: | 6.76 | AF: | 0.38 |
| I: | 7.5 in | L: | 10.88 in |
| U: | 1.25 in | M: | 3.38 |
| P: | 4.62 in | AA: | 15.19 |
| AG: | 10.5 |
Technical Specifications
| Model Code: | 52Y | Input Style: | Solid Shaft |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Assembly: | Y-2 |
| Bore Code: | 39 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7235 in/lbs |

