How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | LL: | 5.25 in |
| AE2: | 0.97 | I: | 7.5 in |
| T: | 2.438 | H: | 0.53 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | U: | 1.25 in |
| P: | 4.62 in | V: | 4.26 in |
| AG: | 10.5 | AB: | 6.76 |
| D: | 4.88 | AA: | 15.19 |
| G: | 3.63 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | 52Y | Assembly: | Y-2 |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.438 in | Output Shaft Direction: | 2 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Input Style: | Solid Shaft | Bore Code: | 39 |
| Input Keyway: | 1/4 X 3.00 in | Output Torque Rating (in-lb): | 7159 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

