How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L: | 10.88 in |
| M: | 3.38 | AB: | 6.76 |
| V: | 4.26 in | I: | 7.5 in |
| G: | 3.63 | P: | 4.62 in |
| AE2: | 0.97 | T: | 2.438 |
| AA: | 15.19 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| H: | 0.53 in | U: | 1.25 in |
| LL: | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Model Code: | 52Y |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.29 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Assembly: | Y-2 |
| Ratio Range: | 40:1 | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output RPM: | 43.8 | Bore Code: | 39 |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 7159 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

