How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AG: | 10.5 |
| V: | 4.26 in | M: | 3.38 |
| AB: | 6.76 | T: | 2.438 |
| P: | 4.62 in | H: | 0.53 in |
| I: | 7.5 in | L: | 10.88 in |
| G: | 3.63 | AF: | 0.38 |
| LL: | 5.25 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| U: | 1.25 in |
Technical Specifications
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 341 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Bore Code: | 39 | Assembly: | Y-2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Model Code: | 52Y |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 28.2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Series Code: | OE | Output Torque Rating (in-lb): | 4953 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

