How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AF: | 0.38 | LL: | 5.25 in |
| T: | 2.438 | AA: | 15.19 |
| V: | 4.26 in | AB: | 6.76 |
| AG: | 10.5 | G: | 3.63 |
| L: | 10.88 in | H: | 0.53 in |
| M: | 3.38 | AE2: | 0.97 |
| P: | 4.62 in | D: | 4.88 |
| U: | 1.25 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35.0 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.438 in | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Assembly: | Y-2 | Model Code: | 52Y |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.14 |
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Ratio: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6950 in/lbs |

