How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | H: | 0.53 in |
| U: | 1.25 in | I: | 7.5 in |
| L: | 10.88 in | AB: | 6.76 |
| LL: | 5.25 in | AE2: | 0.97 |
| V: | 4.26 in | M: | 3.38 |
| G: | 3.63 | P: | 4.62 in |
| T: | 2.438 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | D: | 4.88 |
| AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | Bore Code: | 39 |
| Service Factor: | 1 | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 35.0 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Model Code: | 52Y |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 50:1 | Output Diameter (in): | 2.438 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6950 in/lbs |

