How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | V: | 4.26 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| M: | 3.38 | U: | 1.25 in |
| D: | 4.88 | H: | 0.53 in |
| G: | 3.63 | AE2: | 0.97 |
| I: | 7.5 in | AG: | 10.5 |
| L: | 10.88 in | AF: | 0.38 |
| LL: | 5.25 in | T: | 2.438 |
| AB: | 6.76 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.27 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Assembly: | Y-2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 52Y | Output Diameter (in): | 2.438 in |
| Center Distance (in): | 5.25 | Bore Code: | 39 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Solid Shaft |
| Output Key: | 5/8 X 4.00 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6598 in/lbs |

