How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| G: | 3.63 | AA: | 15.19 |
| I: | 7.5 in | T: | 2.438 |
| U: | 1.25 in | V: | 4.26 in |
| P: | 4.62 in | AG: | 10.5 |
| AF: | 0.38 | LL: | 5.25 in |
| H: | 0.53 in | M: | 3.38 |
| L: | 10.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 24 | Output Shaft Direction: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 39 | Assembly: | Y-2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Model Code: | 52Y | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |
| Output Torque Rating (in-lb): | 6125 in/lbs |

