How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | D: | 4.88 |
| T: | 2.438 | U: | 1.25 in |
| I: | 7.5 in | P: | 4.62 in |
| AB: | 6.76 | M: | 3.38 |
| AE2: | 0.97 | AF: | 0.38 |
| AA: | 15.19 | H: | 0.53 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| G: | 3.63 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Key: | 5/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 39 |
| Ratio: | 7.5:1 | Model Code: | 52Y |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 24 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |
| Output Torque Rating (in-lb): | 6125 in/lbs |

