How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AG: | 10.5 |
| AE2: | 0.97 | U: | 1.25 in |
| LL: | 5.25 in | AF: | 0.38 |
| G: | 3.63 | P: | 4.62 in |
| V: | 4.26 in | T: | 2.438 |
| H: | 0.53 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| I: | 7.5 in | D: | 4.88 |
| M: | 3.38 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.438 in |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Input Style: | Solid Shaft | Output Key: | 5/8 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.91 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Model Code: | 52Y |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

