How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 15.19 |
| U: | 1.25 in | L: | 10.88 in |
| AB: | 6.76 | G: | 3.63 |
| I: | 7.5 in | AF: | 0.38 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | M: | 3.38 |
| T: | 2.5 | D: | 4.88 |
| AE2: | 0.97 | LL: | 5.25 in |
| V: | 4.26 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 19.4 |
| Assembly: | Y-2 | Model Code: | 52Y |
| Center Distance (in): | 5.25 | Bore Code: | 40 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Output Diameter (in): | 2.500 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 175 | Output Torque Rating (in-lb): | 6508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

