How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | T: | 2.5 |
| AG: | 10.5 | AE2: | 0.97 |
| L: | 10.88 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| U: | 1.25 in | LL: | 5.25 in |
| G: | 3.63 | P: | 4.62 in |
| H: | 0.53 in | D: | 4.88 |
| AA: | 15.19 | I: | 7.5 in |
| AB: | 6.76 |
Technical Specifications
| Model Code: | 52Y | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.500 in | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.07 |
| Assembly: | Y-2 | Center Distance (in): | 5.25 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Bore Code: | 40 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

