How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | H: | 0.53 in |
| AF: | 0.38 | D: | 4.88 |
| L: | 10.88 in | T: | 2.5 |
| U: | 1.25 in | V: | 4.26 in |
| M: | 3.38 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| LL: | 5.25 in | AE2: | 0.97 |
| G: | 3.63 | I: | 7.5 in |
| AA: | 15.19 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 20:1 | Output Diameter (in): | 2.500 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 11.3 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Model Code: | 52Y | Output Torque Rating (in-lb): | 7174 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

