How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | M: | 3.38 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| H: | 0.53 in | V: | 4.26 in |
| U: | 1.25 in | AB: | 6.76 |
| I: | 7.5 in | G: | 3.63 |
| AA: | 15.19 | L: | 10.88 in |
| T: | 2.5 | AG: | 10.5 |
| AE2: | 0.97 | P: | 4.62 in |
| AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Model Code: | 52Y |
| Bore Code: | 40 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 70.0 | Gear Type: | Worm |
| Output Diameter (in): | 2.500 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 9.38 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

