How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| D: | 4.88 | T: | 2.5 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AE2: | 0.97 |
| H: | 0.53 in | P: | 4.62 in |
| V: | 4.26 in | U: | 1.25 in |
| M: | 3.38 | AG: | 10.5 |
| L: | 10.88 in | LL: | 5.25 in |
| AA: | 15.19 |
Technical Specifications
| Input Style: | Solid Shaft | Ratio Range: | 30:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Model Code: | 52Y | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Output Diameter (in): | 2.500 in | Output RPM: | 58.3 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 7235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

